background-waves

Series: MBB

MBB
Product Status| Activei
info
The Littelfuse MBB fuse series is rated for applications up to 125 V dc. These bolt-down fuses are specially engineered to provide protection in high power battery charging systems and data servers. Its compact size saves space without sacrificing performance, with a 3kA breaking capacity at rated voltage.
  • Compact Size
  • High cycling performance
  • Low watts loss
  • Save space and offers design flexibility
  • Reliable performance for evolving battery technologies with fusecircuit protection
  • Maximizes efficiency by preventing energy loss and minimizing thewasted power of components

MBB Parts

FiltersFilters

MBB Applications

Highlights Section

  • Battery Backup
  • Datacenter
  • AI servers

Series: MBB Resources