background-waves

0MBB050

Product Status| Activei

0MBB050

50A, 125 VDC MIDI STYLE BATTERY FUSE | Series: MBB
The Littelfuse MBB fuse series is rated for applications up to 125 V dc. These bolt-down fuses are specially engineered to provide protection in high power battery charging systems and data servers. Its compact size saves space without sacrificing performance, with a 3kA breaking capacity at rated voltage.
PropertyValue
Maximum DC Voltage (V)
125
Ampere Rating (Amper)
50
Interrupting Rating
3000A
Operating Characteristic
aR (Partial-range, high-speed)
Time Constant
1.2 ms
Standards
UL 248-13
Body Material
Ceramic
Operating Temperature
-40° to 105°C
Mounting Method
Bolt Mount
Nominal Melting I2T (A2sec)
1225
Amp Code (Part Number)
050
Amp Fract
50
Current Rating (Continuous) in Amps
50
Family style
Battery Backup Fuse
Indicating
No
Interrupting Rating 1
3000A
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
125V
Nominal Power Dissipation (W)
3.2
Resistance (Ω)
0.00092
Opening
Very Fast-Acting (FF)
Size
500
Voltage Rating (Dc)
125
Watts Loss 100 %
3.2

0MBB050 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0MBB050.U50A, 125 VDC MIDI STYLE BATTERY FUSEPdf IconCoC_RoHS10_0MBB050.UPdf IconREACH_SVHC Declaration_0MBB050.UDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.