background-waves

ESR3XLDB0350XI

Product Status| Activei

ESR3XLDB0350XI

PS SQB ESR 1500VDC 3XL DIN 350A ID | Series: ESR

The Littelfuse Energy Storage Rack (ESR) series of fuses is designed specifically to protect battery racks in energy storage systems, inverters, and many other dc applications. The 1500 V dc high-speed square body fuse is extremely fast-acting to respond quickly to a range of fault currents to safeguard the battery module or other devices.

This Class aBat partial range fuse has superior short circuit protection and a low minimum breaking capacity (MBC)—from 300 % or 3 times the fuse’s rated current to 250 kA—to cover a range of over currents that traditional high-speed partial range fuses do not protect against.

The ESR fuse safely interrupts most faults in a battery storage system to avoid catastrophic failures and costly shutdowns.

PropertyValue
Current Rating (Continuous) in Amps
350
Interrupting Rating
250 kA @ 1500 Vdc
Opening
aBat
Maximum DC Voltage (V)
1500
Case Size
NH 3XL
Amp Code (Part Number)
0350
IEC Standard
60269-7
Indicating
Yes
Interrupt Amperage
250000
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
DIN Blade
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
Voltage Rating (Dc)
1500
Max Voltage Rating (V)
1500
Watts Loss 100 %
133
  • High dc interrupting rating
  • Low minimum breaking current
  • Extremely fast acting
  • Low watt loss
  • Conforms to the IEC 60269-7 battery standard
  • Compact NH 1XL and 3XL sizes
  • Optional blown-fuse indicator and external microswitch
  • Provides superior short-circuit protection and the ability to scale-up systems without the need to redesign the existing circuit protection
  • Offers easy coordination with battery modules and reduces size and rating of dc contactors to save space and costs
  • Delivers high-speed performance
  • Maximizes efficiency by preventing energy loss and minimizing the wasted power of components
  • Specifically design to safeguard evolving battery technologies with fuse circuit protection
  • Save space and offer design flexibility
  • Indication features reduce downtime and increase safety

ESR3XLDB0350XI Applications

Highlights Section

  • Battery energy storage systems (BESSs) – Battery Protection Unit (BPU) and battery racks
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters

ESR3XLDB0350XI Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ESR3XLDB0350XIPS SQB ESR 1500VDC 3XL DIN 350A IDRoHS10/11/2024Pb-Free10/11/2024No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.