background-waves

Series: LgD

LgD Series Global Pro™ Fuses
Product Status| Obsoletei
info
Discontinued

Global PRO fuses provide quick and positive visual identification of blown fuses by using a pop-up indicator design that protrudes from the top of the fuse, immediately alerting maintenance personnel that it needs to be replaced. The pop-up indicator is designed to activate stack-lights or to integrate into PLC networks and provide equipment operators with a remote method of determining when the fuse needs to be replaced.

The Global PRO system is designed to save valuable space in a crowded panel while providing designers with the flexibility of a universally accepted design for easy replacement. Global Pro fuses are far more compact and have greater power handling capability than conventional products. Global Pro fuses are up to 75% smaller than Class RK5 fuses and up to 50% smaller than Class J fuses while providing the time delay characteristics that are necessary for motor circuit protection.

  • Physically compatible with IEC-style fuse holders, allowing it to be used in virtually any market

LgD Parts

FiltersFilters