background-waves

CNN100E-U

Product Status| Activei

CNN100E-U

80 VDC 100 AMP FORK LIFT FUSE | Series: CNNE-U
info

The CNN_E-U fuses offer 3,000 A interrupting rating in the same physical size as the traditional CNN and CNN_E series. The CNN_E-U fuses are rated for applications up to 80 V dc and are considered very fast-acting.

PropertyValue
Current Rating (Continuous) in Amps
100
Opening
Very Fast-Acting (FF)
Maximum DC Voltage (V)
80
Amp Code (Part Number)
100.
Amp Fract
100
Indicating
No
Interrupting Rating 1
3000
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
80
Mounting Method
Bolt Mount
Voltage Rating (Dc)
80
  • 80 V dc protection
  • 3,000 A interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

CNN100E-U Applications

Highlights Section

  • Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move hazardous materials.

CNN100E-U Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0CNN100E.HXU80 VDC 100 AMP FORK LIFT FUSERoHS4/24/2006Pb-Free1/21/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.