background-waves

LVSP0020

Product Status| Activei

LVSP0020

20KA TVSS FUSE WITH LEADS 100 PACK | Series: LVSP
info
The Littelfuse Varistor Surge Protection (LVSP) Fuses are intended for the protection of TVSS products. The LVSP Series has been designed to survive the 8x20µs lightning surges described in various Standards(UL1449, IEC61000-4-5 & IEEE C62.41) without opening. This allows the TVSS to perform the necessary suppression. The LVSP Series is not rated for continuous current and the ratings are to specific 8x20µs surge capability. The LVSP Series can be used to facilitate TVSS module compliance to UL1449 in permanently connected applications (abnormal overvoltage, unlimited current conditions)
PropertyValue
Current Rating (Continuous) in Amps
20
Nominal Melting I2T (A2sec)
4940
Interrupt Rating
200 kA@600 V ac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Amp Code (Part Number)
20
Int rating FF
200 kA@600 V ac
IRA1
200000
IRT1
AC
IRV1
600
Mount Method
Holder
Ohms
0.001213
VAC
600
V Rate
600

LVSP0020 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LVSP0020HX220KA TVSS FUSE 100 PACKRoHS3/6/2006Pb-Free3/6/2006Pdf IconCoC_RoHS10_LVSP0020HX2No
LVSP0020HXR20KA TVSS FUSE WITH LEADS 100 PACKRoHS3/6/2006Pb-Free3/6/2006No
LVSP0020TX220KA TVSS FUSERoHS3/6/2006Pb-Free3/6/2006Pdf IconCoC_RoHS10_LVSP0020TX2Pdf IconREACH211_Declaration_LVSP0020TX2Does Not ContainNo
LVSP0020TXR20KA TVSS FUSE WITH LEADSRoHS3/6/2006Pb-Free3/6/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.