background-waves

0TLS040.ZXLBE

Product Status| Activei

0TLS040.ZXLBE

FUS 170VDC F/A TELE-GARD 40A BOLT-ON | Series: TLS
PropertyValue
Current Rating (Continuous) in Amps
40
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
170
Mounting Method
Bolt-On
Family style
Current Limiting
Fuse Class
Telecommunications
Indicating
No
Interrupt Amperage
100000
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
170

0TLS040.ZXLBE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0TLS040.ZXLBEFUS 170VDC F/A TELE-GARD 40A BOLT-ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.