background-waves

Series: 415

FUSE 277V TL 15x5mm NANO2
Product Status| Activei
info
Littelfuse 415 Series is a 277 VAC rated, surface mount fuse in a compact 15mm x 5mm square package Nano fuse. It has a high interrupting rating of 1500 A, needed for circuit protection on applications where high fault currents is a possibility.
  • Surface mountable and comes in a small packagesize of 15mm x 5mm square SMD fuse
  • Rated voltage at 277 VAC
  • High interrupting rating of 1500 A at rated voltage
  • Time Lag type - designed to have relatively high melting I2t
  • RoHS compliant and Halogen-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Conforms to EN 60127-1 and EN 60127-7
  • Small size
  • High voltage

415 Parts

FiltersFilters

415 Applications

Highlights Section

  • Power supplies
  • Lighting systems
  • Industrial equipment
  • White Goods

Series: 415 Resources

Protect Your Circuits with the Nano2® 415 SMD Fuse
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Protect Your Circuits with the Nano2® 415 SMD Fuse

Unexpected voltage surges can cause costly failures in high-voltage applications. The Nano2® 415 SMD Series Fuse delivers superior protection with a 1500 A interrupting rating at 277 V—all in a compact, surface-mount design. Ideal for EV chargers, industrial power systems, consumer electronics, and appliances, this fuse enables fully automated assembly for increased efficiency and lower manufacturing costs. Learn more.