background-waves

0415002.DRSP

Product Status| Activei

0415002.DRSP

FUSE 277V TL 15x5mm NANO2 ROHS 2A | Series: 415
PropertyValue
Ampere Rating (A)
2.0
Amp Code (Part Number)
2
Nominal Melting I2T (A2sec)
12
Resistance (Ω)
0.125
Body
Ceramic
Operating Temperature
-55° to 125°C
Interrupt Amperage
1500
Interrupting Rating 1
1500A 277VAC
Interrupt Current VAC
1500A 277
Interrupting Rating 2
1500A 250VDC
Breaking Capacity VAC
1500A @ 277
Interrupt Current VDC
1500A @ 250
Maximum AC Voltage (V)
277
Breaking Capacity VDC
1500A @ 250
Voltage Rating (V)
125
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
MSL
Level 1
Packaging Code
DR
Product Marking
LF 2A
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Marking Code
LF 2A
Opening
Slo-Blo
Fusing Characteristic 200 Percent
120 secs. Max
Fusing Characteristic 125 Percent
1 hour minimum
interrupt Amperage (A) - 2
1500

0415002.DRSP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0415002.DRSPFUSE 277V TL 15x5mm NANO2 ROHS 2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.