background-waves

0415005.DRSP

Product Status| Activei

0415005.DRSP

FUSE 277V TL 15x5mm NANO2 ROHS 5A | Series: 415
info
Littelfuse 415 Series is a 277 VAC rated, surface mount fuse in a compact 15mm x 5mm square package Nano fuse. It has a high interrupting rating of 1500 A, needed for circuit protection on applications where high fault currents is a possibility.
PropertyValue
Ampere Rating (A)
5.0
Amp Code (Part Number)
5
Nominal Melting I2T (A2sec)
110
Resistance (Ω)
0.025
Body
Ceramic
Operating Temperature
-55° to 125°C
Interrupt Amperage
1500
Interrupting Rating 1
1500A 277VAC
Interrupt Current VAC
1500A 277
Interrupting Rating 2
1500A 125VDC
Breaking Capacity VAC
1500A @ 277
Interrupt Current VDC
1500A @ 125
Maximum AC Voltage (V)
277
Breaking Capacity VDC
1500A @ 125
Voltage Rating (V)
125
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
MSL
Level 1
Packaging Code
DR
Product Marking
LF 5A
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Marking Code
LF 5A
Opening
Slo-Blo
Fusing Characteristic 200 Percent
120 secs. Max
Fusing Characteristic 125 Percent
1 hour minimum
interrupt Amperage (A) - 2
1500
  • Surface mountable and comes in a small packagesize of 15mm x 5mm square SMD fuse
  • Rated voltage at 277 VAC
  • High interrupting rating of 1500 A at rated voltage
  • Time Lag type - designed to have relatively high melting I2t
  • RoHS compliant and Halogen-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Conforms to EN 60127-1 and EN 60127-7
  • Small size
  • High voltage

0415005.DRSP Applications

Highlights Section

  • Power supplies
  • Lighting systems
  • Industrial equipment
  • White Goods

0415005.DRSP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0415005.DRSPFUSE 277V TL 15x5mm NANO2 ROHS 5APdf IconCoC_RoHS9_0415005.DRSPPdf IconREACH_SVHC Declaration (Contain)_0415005.DRSPContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.