background-waves

041506.3DRSP

Product Status| Activei

041506.3DRSP

FUSE 277V TL 15x5mm NANO2 ROHS 6.3A | Series: 415
info
Littelfuse NANO 415 Series Surface Mount Fuse is a 277 VAC rated, surface mount fuse in a compact 15mm x 5mm square package Nano fuse. It has a high interrupting rating of 1500 A, needed for circuit protection on applications where high fault currents is a possibility.

The NANO 415 Series Surface Mount Fuse has been named a winner of the 2025 Product of the Year Award in the Passives category by EDN and Electronic Products. The annual awards program recognizes the electronics industry's most innovative new products based on engineering significance, market impact, and design advancement. Learn more
PropertyValue
Ampere Rating (A)
6.3
Amp Code (Part Number)
6.3
Nominal Melting I2T (A2sec)
200
Resistance (Ω)
0.0168
Body
Ceramic
Operating Temperature
-55° to 125°C
Interrupting Rating 1
1500A 277VAC
Interrupt Current VAC
1500A 277
Interrupting Rating 2
1500A 125VDC
Breaking Capacity VAC
1500A @ 277
Interrupt Current VDC
1500A @ 125
Maximum AC Voltage (V)
277
Breaking Capacity VDC
1500A @ 125
Maximum DC Voltage (V)
125
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
MSL
Level 1
Packaging Code
DR
Product Marking
LF 6.3A
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Marking Code
LF 6.3A
Opening
Slo-Blo
Fusing Characteristic 200 Percent
120 secs. Max
Fusing Characteristic 125 Percent
1 hour minimum
  • Surface mountable and comes in a small packagesize of 15mm x 5mm square SMD fuse
  • Rated voltage at 277 VAC
  • High interrupting rating of 1500 A at rated voltage
  • Time Lag type - designed to have relatively high melting I2t
  • RoHS compliant and Halogen-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Conforms to EN 60127-1 and EN 60127-7
  • Small size
  • High voltage

041506.3DRSP Applications

Highlights Section

  • Power supplies
  • Lighting systems
  • Industrial equipment
  • White Goods

041506.3DRSP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
041506.3DRSPFUSE 277V TL 15x5mm NANO2 ROHS 6.3APdf IconCoC_RoHS9_041506.3DRSPPdf IconREACH_SVHC Declaration (Contain)_041506.3DRSPContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.