background-waves

04151.25DRSP

Product Status| Activei

04151.25DRSP

FUSE 277V TL 15x5mm NANO2 ROHS 1.25A | Series: 415
info
Littelfuse 415 Series is a 277 VAC rated, surface mount fuse in a compact 15mm x 5mm square package Nano fuse. It has a high interrupting rating of 1500 A, needed for circuit protection on applications where high fault currents is a possibility.
PropertyValue
Ampere Rating (A)
1.25
Amp Code (Part Number)
1.25
Nominal Melting I2T (A2sec)
4.5
Resistance (Ω)
0.267
Body
Ceramic
Operating Temperature
-55° to 125°C
Interrupt Amperage
1500
Interrupting Rating 1
1500A 277VAC
Interrupt Current VAC
1500A 277
Interrupting Rating 2
1500A 250VDC
Breaking Capacity VAC
1500A @ 277
Interrupt Current VDC
1500A @ 250
Maximum AC Voltage (V)
277
Breaking Capacity VDC
1500A @ 250
Voltage Rating (V)
125
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
MSL
Level 1
Packaging Code
DR
Product Marking
LF 1.25A
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Marking Code
LF 1.25A
Opening
Slo-Blo
Fusing Characteristic 200 Percent
120 secs. Max
Fusing Characteristic 125 Percent
1 hour minimum
interrupt Amperage (A) - 2
1500
  • Surface mountable and comes in a small packagesize of 15mm x 5mm square SMD fuse
  • Rated voltage at 277 VAC
  • High interrupting rating of 1500 A at rated voltage
  • Time Lag type - designed to have relatively high melting I2t
  • RoHS compliant and Halogen-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Conforms to EN 60127-1 and EN 60127-7
  • Small size
  • High voltage

04151.25DRSP Applications

Highlights Section

  • Power supplies
  • Lighting systems
  • Industrial equipment
  • White Goods

04151.25DRSP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04151.25DRSPFUSE 277V TL 15x5mm NANO2 ROHS 1.25A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.