background-waves

0448015.

Product Status| Activei

0448015.

FUSE 85V V/FA NANO2 Lead-Free 15A | Series: 448
info

The lead free Nano2® SMF Fuse is a very small, square surface mount fuse that is RoHS compliant and 100% Lead-Free. This product is fully compatible with lead-free solder alloys and higher temperature profiles associated with lead-free assembly.

PropertyValue
Maximum DC Voltage (V)
65
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
78.4
Resistance (Ω)
0.00394
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
65
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
65
Terminations
Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Lead-free and halogen-free
  • Very fast-acting
  • Small size
  • Wide range of current rating available (62mA to 15A)
  • Wide operating temperature range
  • Low temperature derating

0448015. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0448015.MRFUSE 85V V/FA NANO2 Lead-Free 15ARoHS7/14/2005Pb-Free7/14/2005Pdf IconCoC_RoHS10_0448015.MRPdf IconREACH_SVHC Declaration_0448015.MRDoes Not ContainYes6/29/2014Pdf IconIPC_0448015.MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.