background-waves

0451.800

Product Status| Activei

0451.800

FUSE 125V V/FA NANO2 W/Au CAPS RoHS.800A | Series: 451
info

The Nano2 SMF Fuse is a very small, square surface mount fuse that is also available in a surface mount holder.

PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
0.2654
Resistance (Ω)
0.1355
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interupt Amperage 3
300
Interupt Voltage - 3
32
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (62mA to15A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

0451.800 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0451.800MRFUSE 125V V/FA NANO2 W/SnPb CAPS .800ANoNoYes1/1/1901
0451.800MRLFUSE 125V V/FA NANO2 W/Au CAPS RoHS.800ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451.800MRLPdf IconREACH_SVHC Declaration (Contain)_0451.800MRLContainsYes1/1/1901Pdf IconIPC_0451.800MRL_0451.800NRL
0451.800NRLFUSE 125V V/FA NANO2 W/Au CAPS RoHS.800ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451.800NRLPdf IconREACH_SVHC Declaration (Contain)_0451.800NRLContainsYes1/1/1901Pdf IconIPC_0451.800MRL_0451.800NRL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.