background-waves

0451008.

Product Status| Activei

0451008.

FUSE 125V V/FA NANO2 W/Au CAPS RoHS 8A | Series: 451
info

The Nano2 SMF Fuse is a very small, square surface mount fuse that is also available in a surface mount holder.

PropertyValue
Maximum DC Voltage (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
20.23
Resistance (Ω)
0.0077
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interupt Amperage 3
400
Interupt Voltage - 3
32
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
Terminations
Tin-Lead Alloy; RoHS Compliant Termination: Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (62mA to15A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

0451008. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0451008.MRFUSE 125V V/FA NANO2 W/SnPb CAPS 8A.NoNoYes1/1/1901
0451008.MRLFUSE 125V V/FA NANO2 W/Au CAPS RoHS 8ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451008.MRLPdf IconREACH_SVHC Declaration (Contain)_0451008.MRLContainsYes1/1/1901Pdf IconIPC_0451008.MRL_0451008.NRL
0451008.NRLFUSE 125V V/FA NANO2 W/Au CAPS RoHS 8ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451008.NRLPdf IconREACH_SVHC Declaration (Contain)_0451008.NRLContainsYes1/1/1901Pdf IconIPC_0451008.MRL_0451008.NRL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.