background-waves

0451012.

Product Status| Activei

0451012.

FUSE 65V V/FA NANO2 W/Au CAPS RoHS 12A | Series: 451
info

The Nano2 SMF Fuse is a very small, square surface mount fuse that is also available in a surface mount holder.

PropertyValue
Maximum DC Voltage (V)
65
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
47.97
Resistance (Ω)
0.0049
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
100
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
150
interrupt Voltage (V) -2
65
Interupt Amperage 3
400
Interupt Voltage - 3
32
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
65
Terminations
Tin-Lead Alloy; RoHS Compliant Termination: Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (62mA to15A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

0451012. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0451012.MRLFUSE 65V V/FA NANO2 W/Au CAPS RoHS 12ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451012.MRLPdf IconREACH_SVHC Declaration (Contain)_0451012.MRLContainsYes1/1/1901Pdf IconIPC_0451012.MRL_0451012.NRL
0451012.NRLFUSE 65V V/FA NANO2 W/Au CAPS RoHS 12ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451012.NRLPdf IconREACH_SVHC Declaration (Contain)_0451012.NRLContainsYes1/1/1901Pdf IconIPC_0451012.MRL_0451012.NRL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.