background-waves

0452008.

Product Status| Activei

0452008.

Fuse 75V SB Nano2 RoHS 8A | Series: 452
info

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance "opening" by accommodating inrush currents that normally cause a fast-acting fuse to open.

PropertyValue
Maximum DC Voltage (V)
60
Maximum AC Voltage (V)
72
Nominal Melting I2T (A2sec)
137.34
Resistance (Ω)
0.0088
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Marking Code
Black
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Amp Code (Part Number)
8
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
60
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
72
Packaging Code
R
Amps Rate
8
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Time-Lag (Slo-Blo)
  • Small size
  • Wide range of current rating available (375 mA to 12 A)
  • Wide operating temperature range
  • Low temperature derating
  • RoHS compliant
  • Halogen-free

0452008. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0452008.MRLFuse 75V SB Nano2 RoHS 8ARoHS1/12/2004NoPdf IconCoC_RoHS9_0452008.MRLPdf IconREACH_SVHC Declaration (Contain)_0452008.MRLContainsYes7/4/2012Pdf IconIPC_0452008.MRL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.