background-waves

0453012

Product Status| Activei

0453012

FUSE 65V V/FA NANO2 RoHS 12A | Series: 453
info
The Nano SMF Fuse is a very small, Wire-in-Air (WIA) square shape surface mount fuse which is very suitable for the secondary side circuit over-current protection applications and is designed for PCB using surface mount technology.
PropertyValue
Maximum DC Voltage (V)
65
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
47.97
Resistance (Ω)
0.0049
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
65
Interupt Amperage 3
400
Interupt Voltage - 3
32
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
65
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (0.062A to 20A)
  • Wide operating temperature range
  • Low temperature rerating
  • Halogen-free and RoHS compliant

0453012 Applications

Highlights Section

  • Notebook PC
  • LCD/PDP TV
  • LCD monitor
  • LCD/PDP panel
  • LCD backlight inverter
  • Portable DVD player
  • Power supply
  • Networking
  • PC server
  • Cooling fan system

0453012 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0453012.MRFUSE 65V V/FA NANO2 RoHS 12ARoHS9/1/1998NoPdf IconCoC_RoHS9_0453012.MRPdf IconREACH_SVHC Declaration (Contain)_0453012.MRContainsYes1/1/1901Pdf IconIPC_0453012.MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.