background-waves

0455.500

Product Status| Obsoletei

0455.500

FUSE 125V FA NANO2 UMF .500A | Series: 455
info
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
0.143
Resistance (Ω)
0.305
Body
Ceramic
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
Terminations
Tin-Lead Alloy; RoHS Compliant Termination: Gold Over Nickel-Plated Brass Caps
Packaging Code
U
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • The NANO2 UMF Fuse is a very small, square surface mount fuse design.
  • Designed to International (IEC) Standards for use globally.
  • Meets IEC 60127-4 UMF specifications for Fast-Acting Fuses.

0455.500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0455.500MRFUSE 125V FA NANO2 UMF .500A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.