background-waves

0455001

Product Status| Obsoletei

0455001

FUSE 125V FA NANO2 UMF 1A | Series: 455
info
PropertyValue
Maximum DC Voltage (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
0.645
Resistance (Ω)
0.078
Body
Ceramic
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
Terminations
Tin-Lead Alloy; RoHS Compliant Termination: Gold Over Nickel-Plated Brass Caps
Packaging Code
U
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • The NANO2 UMF Fuse is a very small, square surface mount fuse design.
  • Designed to International (IEC) Standards for use globally.
  • Meets IEC 60127-4 UMF specifications for Fast-Acting Fuses.

0455001 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0455001.MRFUSE 125V FA NANO2 UMF 1A
0455001.NRFUSE 125V FA NANO2 UMF 1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.