background-waves

0456025.

Product Status| Activei

0456025.

FUSE 125V V/FA NANO2 RoHS 25A | Series: 456
info

The High Current NANO2 Fuse is a small square surface mount fuse that is designed to support higher current requirements of various applications.

PropertyValue
Voltage Rating (V)
72
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
45
Resistance (Ω)
0.00192
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
100
Interrupt Voltage Type ACDC - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
300
interrupt Voltage (V) -2
65
Interupt Amperage 3
500
Interupt Voltage - 3
72
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage
125
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface mount high current fuse
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with lead free assembly
  • RoHS compliant, Halogen-free
  • Available in ratings of 20, 30 and 40 Amperes

0456025. Applications

Highlights Section

  • Voltage regulator module for PC server
  • Cooling fan system for PC server
  • Storage system power
  • Basestation power supply
  • Power Supplies for networking
  • Mass Storage Systems
  • Automotive

0456025. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0456025.ERFUSE 125V V/FA NANO2 RoHS 25ARoHS12/20/2006NoPdf IconCoC_RoHS9_0456025.ERPdf IconREACH_SVHC Declaration (Contain)_0456025.ERContainsYes12/20/2006Pdf IconIPC_0456025.ER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.