background-waves

045801.6

Product Status| Activei

045801.6

FUSE Nano 1206 size High i2t 1.6A | Series: 458
info

The 458 Series Nano Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications. Offering a 1206 size footprint, it is the smallest wire-in-air type surface mount fuse offered by Littelfuse.

PropertyValue
Maximum DC Voltage (V)
75
Maximum AC Voltage (V)
48
Nominal Melting I2T (A2sec)
0.562
Resistance (Ω)
0.092
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
48
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage
75
Terminations
Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface Mount Fuse
  • Fully compatible with lead-free soldering profiles
  • RoHS Compliant
  • Halogen-free
  • Available with ampere ratings from 1 A to 10 A

045801.6 Applications

Highlights Section

  • Notebook PC
  • LCD backlight inverter
  • LCD Panel
  • DC/DC converter
  • Battery Pack
  • Car Navigation System
  • Network Equipment
  • Telecom Equipment
  • Electronic Signage
  • Portable Consumer Electronics

045801.6 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
045801.6DRFUSE Nano 1206 size High i2t 1.6ARoHS4/1/2008NoPdf IconCoC_RoHS9_045801.6DRPdf IconREACH_SVHC Declaration (Contain)_045801.6DRContainsPdf IconIPC_045801.6DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.