background-waves

0458010

Product Status| Activei

0458010

FUSE Nano 1206 size High i2t 10A | Series: 458
info

The 458 Series Nano Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications. Offering a 1206 size footprint, it is the smallest wire-in-air type surface mount fuse offered by Littelfuse.

PropertyValue
Maximum DC Voltage (V)
63
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
15
Resistance (Ω)
0.00465
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
32
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage
63
Terminations
Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface Mount Fuse
  • Fully compatible with lead-free soldering profiles
  • RoHS Compliant
  • Halogen-free
  • Available with ampere ratings from 1 A to 10 A

0458010 Applications

Highlights Section

  • Notebook PC
  • LCD backlight inverter
  • LCD Panel
  • DC/DC converter
  • Battery Pack
  • Car Navigation System
  • Network Equipment
  • Telecom Equipment
  • Electronic Signage
  • Portable Consumer Electronics

0458010 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0458010.DRFUSE Nano 1206 size High i2t 10ARoHS4/1/2008NoPdf IconCoC_RoHS9_0458010.DRPdf IconREACH_SVHC Declaration (Contain)_0458010.DRContainsYes4/1/2008Pdf IconIPC_0458010.DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.