background-waves

046501.6

Product Status| Activei

046501.6

FUSE 250V TL NANO2 UMF RoHS 1.6A | Series: 465
info


PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
9
Resistance (Ω)
0.056
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
100
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Complies with IEC 60127-4-Universal Modular Fuse-Links [UMF] standard, which has been accepted by UL and CSA as a global fuse standard
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Product is compatible with lead-free solders and higher temperature profiles.
  • RoHS Compliant

046501.6 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
046501.6DRFUSE 250V TL NANO2 UMF RoHS 1.6ARoHS2/14/2002NoPdf IconCoC_RoHS9_046501.6DRPdf IconREACH_SVHC Declaration (Contain)_046501.6DRContainsYesPdf IconIPC_046501.6DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.