background-waves

04653.15

Product Status| Activei

04653.15

FUSE 250V TL NANO2 UMF RoHS 3.15A | Series: 465
info


PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
32.4
Resistance (Ω)
0.021
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
100
Terminal Strength
> 2 lbs
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Complies with IEC 60127-4-Universal Modular Fuse-Links [UMF] standard, which has been accepted by UL and CSA as a global fuse standard
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Product is compatible with lead-free solders and higher temperature profiles.
  • RoHS Compliant

04653.15 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04653.15DRFUSE 250V TL NANO2 UMF RoHS 3.15ARoHS2/14/2002NoPdf IconCoC_RoHS9_04653.15DRPdf IconREACH_SVHC Declaration (Contain)_04653.15DRContainsYesPdf IconIPC_04653.15DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.