background-waves

Series: NANO² 708

Fuse HA 125V SMD 14kA IR NANO2
Product Status| Activei
info

This high-current, high interrupting rating SMD fuse is a small, square, surface mount fuse that is designed as supplemental overcurrent protection for circuits in various applications where high fault current is anticipated.

  • High-current, high interrupting rating
  • High reliability solderless fuse which is compatible with leadfree solders and higher temperature profiles
  • Small size/footprint SMD fuse
  • RoHS, Pb-Free and Halogen-Free SMD fuse
  • Available from 60A to 200A ratings with very high interrupting rating of up to 14,000 A@80 VDC.
  • Comes in a compact sized (12.5mm x 10mm) surface mountable platform.
  • Operating temperature from -55°C ~ 125°C
  • High pulse resistance SMD fuse
  • Very high interrupting rating, suitable for applications where very high fault current is anticipated
  • Small footprint / size well suited for compact high power applications which are space challenged

NANO² 708 Parts

FiltersFilters

Series: NANO2 708 Series Resources