background-waves

0708060

Product Status| Activei

0708060

Fuse HA 125V SMD 14kA IR NANO2 60A | Series: NANO² 708
info

This high-current, high interrupting rating SMD fuse is a small, square, surface mount fuse that is designed as supplemental overcurrent protection for circuits in various applications where high fault current is anticipated.

PropertyValue
Ampere Rating (A)
60
Amp Code (Part Number)
60
Max Voltage Rating (V)
125
Interrupting Rating 1
14000 80VDC
Interrupting Rating 2
3000 125VDC
Resistance (Ω)
0.93
Nominal Voltage Drop (mV)
70
Nominal Melting I2T (A2sec)
1350
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
Body
Ceramic
Breaking Capacity VDC
3000A @125
Interrupt Amperage
14000
interrupt Amperage (A) - 2
3000
Interrupt Current VDC
3000A @125
Product Marking
LF 125V 60A
MSL
Level 1
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • High-current, high interrupting rating
  • Solderless fuse which is compatible with leadfree solders and higher temperature profiles
  • Small size/footprint SMD fuse
  • RoHS, Pb-Free and Halogen-Free SMD fuse
  • Available from 60A to 200A ratings with very high interrupting rating of up to 14,000 A@80 VDC
  • Comes in a compact sized (12.5mm x 10mm) surface mountable platform
  • Operating temperature from -55°C ~ 125°C
  • High pulse resistance SMD fuse
  • Very high interrupting rating, suitable for applications where very high fault current is anticipated
  • Small footprint / size well suited for compact high power applications which are space challenged

0708060 Applications

Highlights Section

  • DCI DC Power Distribution Units / Systems
  • Battery Management Systems (BMS)
  • Power Factor Correction (PFC) in high wattage power supplies
  • Blade server
  • Router

0708060 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0708060.URFuse HA 125V SMD 14kA IR NANO2 60A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.