background-waves

0708080

Product Status| Activei

0708080

Fuse HA 125V SMD 14kA IR NANO2 80A | Series: NANO² 708
info
PropertyValue
Ampere Rating (A)
80
Amp Code (Part Number)
80
Max Voltage Rating (V)
125
Interrupting Rating 1
14000 80VDC
Interrupting Rating 2
3000 125VDC
Resistance (Ω)
0.64
Nominal Voltage Drop (mV)
72.5
Nominal Melting I2T (A2sec)
3000
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
Body
Ceramic
Breaking Capacity VDC
3000A @125
Interrupt Amperage
14000
interrupt Amperage (A) - 2
3000
Interrupt Current VDC
3000A @125
Product Marking
LF 125V 80
MSL
Level 1
Mount Method
Surface Mount
Thermal Shock
MIL-STD-202 Method 107 Test Condition B -55°C to 125°C

0708080 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0708080.URFuse HA 125V SMD 14kA IR NANO2 80A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.