background-waves

0459.125

Product Status| Activei

0459.125

FUSE 125V V/FA PICO SMF .125A | Series: 459
info
The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)
Nominal Melting I2T (A2sec)
0.00163
Resistance (Ω)
1.7
Body
Ceramic
MSL
MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Very Fast-Acting
  • Wide current rating range: 62mA to 5A
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant

0459.125 Applications

Highlights Section

  • Wireless basestation
  • Network equipment
  • Telecom equipment

0459.125 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0459.125ERFUSE 125V V/FA PICO SMF .125ARoHS5/5/2005NoPdf IconCoC_RoHS9_0459.125ERPdf IconREACH_SVHC Declaration (Contain)_0459.125ERContainsNoPdf IconIPC_0459.125ER_0459.125UR
0459.125URFUSE 125V V/FA PICO SMF .125ARoHS5/5/2005NoPdf IconCoC_RoHS9_0459.125URPdf IconREACH211_Declaration_(Contain)_0459.125URContainsNoPdf IconIPC_0459.125ER_0459.125UR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.