background-waves

0459.500

Product Status| Activei

0459.500

FUSE 125V V/FA PICO SMF .500A | Series: 459
info
The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)
Nominal Melting I2T (A2sec)
0.0546
Resistance (Ω)
0.302
Body
Ceramic
MSL
MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Very Fast-Acting
  • Wide current rating range: 62mA to 5A
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant

0459.500 Applications

Highlights Section

  • Wireless basestation
  • Network equipment
  • Telecom equipment

0459.500 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0459.500ERFUSE 125V V/FA PICO SMF .500ARoHS5/5/2005NoPdf IconCoC_RoHS9_0459.500ERPdf IconREACH_SVHC Declaration (Contain)_0459.500ERContainsNo
0459.500URFUSE 125V V/FA PICO SMF .500ARoHS5/5/2005NoPdf IconCoC_RoHS9_0459.500URPdf IconREACH_SVHC Declaration (Contain)_0459.500URContainsNoPdf IconIPC_0459.500UR_ER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.