0459002.
FUSE 125V V/FA PICO SMF 2A | Series: 459The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.
This series of devices meets the requirements of the RoHS directive.
Property | Value |
---|
Maximum AC Voltage (V) | 125 |
Voltage Rating (V) | 125 |
Vibration | MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion) |
Nominal Melting I2T (A2sec) | 0.421 |
Resistance (Ω) | 0.0468 |
Body | Ceramic |
MSL | MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&). |
Opening | Very Fast-Acting (FF) |
Operating Temperature | -55° to 125°C |
Interrupt Amperage 1 | 50 |
interrupt Amperage (A) - 2 | 300 |
interrupt Voltage (V) -1 | 125 |
Terminations | Pure Tin Coated Copper Wire Leads |
Interrupt Voltage Type ACDC - 2 | DC |
interrupt Voltage (V) -2 | 125 |
Interrupt Voltage Type ACDC - 1 | AC |
- Very Fast-Acting
- Wide current rating range: 62mA to 5A
- Wide operating temperature range
- Low temperature rerating
- RoHS compliant