background-waves

046002.5

Product Status| Activei

046002.5

FUSE 125V SB PICO SMF 2.5A | Series: 460
info
The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz .06 in. total excursion)
Nominal Melting I2T (A2sec)
13
Resistance (Ω)
0.0513
Body
Glass
MSL
MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Slow-Blow
  • High inrush current withstand capability
  • Wide current rating range: 0.375A to 5A
  • Wide operating temperature range
  • RoHS compliant

046002.5 Applications

Highlights Section

  • Wireless basestation
  • Network equipment
  • Telecom equipment

046002.5 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
046002.5ERFUSE 125V SB PICO SMF 2.5ARoHS2/20/2002NoPdf IconCoC_RoHS9_046002.5ERPdf IconREACH_SVHC Declaration (Contain)_046002.5ERContainsYes2/20/2002
046002.5URFUSE 125V SB PICO SMF 2.5ARoHS2/20/2002NoPdf IconCoC_RoHS9_046002.5URPdf IconREACH_SVHC Declaration (Contain)_046002.5URContainsYes2/20/2002

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.