background-waves

043001.5

Product Status| Obsoletei
Replaced By: |046801.5NR

043001.5

| Series: 430
info
  • Time delay feature withstands high in-rush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.
PropertyValue
Maximum DC Voltage (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.298
Resistance (Ω)
0.056
Body
Epoxy Substrate
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
DR
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
(95/5) Tin/Lead Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • For RoHS compliant and Lead-Free designs use 468 series
  • Time delay feature withstands high in-rush currents and prevents nuisance openings
  • Package is visually distinct from fast-acting version for easy identification
  • Top side marking allows visual verification of amperage rating

043001.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
043001.5NR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.