background-waves

0433002.

Product Status| Obsoletei

0433002.

FUSE 63V V/FA SLIM 1206 SMF 2A | Series: 433
info
The 433 series fast-acting surface mount fuse series
is a small (1206 size) thin-film device designed for
secondary protection of circuits used in space constrained
applications such as hand-held portable electronic devices.
For RoHS compliant and lead-free design, please refer to
the Littelfuse 466 series thin film fuse. For new designs of
7 amp please refer to Littelfuse 429 series thin film fuse.
PropertyValue
Voltage Rating (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.23
Body
Epoxy Substrate
Opening
Very Fast-Acting (FF)
Humidity
MIL-STD-202F Method 103B Condition D
Operating Temperature Min (°C)
-55
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
MR
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
Operating Temperature Max (°C)
90
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
(95/5) Tin/Lead Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Extremely small, low-profile design utilizing thin-film technology to achieve precise control of electrical characteristics
  • Flat surface for improved performance in pick-and-place operations and height-critical applications
  • Mounting pad and electrical specification are identical to the popular 429 Series specifications.

0433002. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0433002.NRFUSE 63V V/FA SLIM 1206 SMF 2ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.