background-waves

0434.750

Product Status| Obsoletei

0434.750

FUSE 32V V/FA SLIM 0603 SMF .750A | Series: 434
info
The 434 series fast-acting surface mount fuse series is
an ultra small (0603 size) thin-film device designed for
secondary protection of circuits used in space constrained
applications such as hand-held portable electronic devices.
For RoHS compliant and lead-free design, please refer to
the Littelfuse 467 series thin film fuse
PropertyValue
Maximum DC Voltage (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.0171
Resistance (Ω)
0.114
Body
Advanced High Temperature Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
PR
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
50
Interrupt Voltage
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Extremely small, low-profile design utilizing thin-film technology to achieve precise control of electrical characteristics
  • Flat surface for improved performance in pick-and-place operations and height-critical applications

0434.750 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0434.750NRFUSE 32V V/FA SLIM 0603 SMF .750A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.