background-waves

0435001.

Product Status| Activei

0435001.

FUSE 32V V/FA HALOGEN FREE 0402 1A | Series: 435
info

The 435 Series are fast-acting surface mount thin-film
fuses.Their ultra-small size (0402 size) makes them ideal for
secondary protection of circuits used in space constrained
applications such as hand-held portable electronic devices.
This series is 100% lead-free and meet the requirements of
the RoHS directive. New Halogen-Free 435 Series fuses are
available–to order use the “HF” suffix. See Part Numbering
section for additional information.

PropertyValue
Maximum DC Voltage (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.02
Resistance (Ω)
0.073
Body
Epoxy/Glass Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
F
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
35
Interrupt Voltage
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
35
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • 35A interrupt rating at 32 VDC
  • Small size with current ratings of 0.25 to 5.0 amperes
  • RoHS compliant, lead-free and halogen-free
  • Maximum protection of sensitive circuits as fuses are designed to open consistently in < 5sec at 200% overload.
  • Enhanced breaking capacity and high l2t

0435001. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0435001.KRHFFUSE 32V V/FA HALOGEN FREE 0402 1ARoHS5/11/2007Pb-Free5/11/2007Pdf IconCoC_RoHS10_0435001.KRHFPdf IconREACH_SVHC Declaration (Contain)_0435001.KRHFContainsYes5/11/2007Pdf IconIPC_0435_HF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.