background-waves

0438006.

Product Status| Activei

0438006.

FUSE 24V FA 0603 6A | Series: 438
info
This 100% Lead Free and RoHS compliant fuse series has been designed specifically to provide over current protection to circuits that see high working ambient temperatures (up to 150ºC).

The general design ensures excellent temperature stability and performance reliability.

In addition to this, the high i²t values typical of the Littelfuse Ceramic fuse family ensure high inrush current withstand capability.
PropertyValue
Maximum DC Voltage (V)
24
Nominal Melting I2T (A2sec)
1.3838
Resistance (Ω)
0.0085
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
24
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature -55°C to +150°C
  • Lead-free and RoHS compliant
  • Suitable for leaded and lead-free reflow or wave soldering

0438006. Applications

Highlights Section

  • LCD Displays
  • Servers
  • Printers
  • Scanners
  • Data Modems

0438006. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0438006.WRFUSE 24V FA 0603 6ARoHS8/26/2008Pb-Free8/26/2008Pdf IconCoC_RoHS10_0438006.WRPdf IconREACH_SVHC Declaration_0438006.WRDoes Not ContainYesPdf IconIPC_438xxx-2-6A-WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.