background-waves

04661.75

Product Status| Activei

04661.75

FUSE 63V FA LEAD FREE SLIM 1206 1.75A | Series: 466
info

The 466 Series Fast-Acting Surface Mount Fuse (SMF) is a small (1206 size) thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices.

This series is 100% lead-free and meets the requirements of the RoHS directive. New Halogen-Free 466 Series fuses are available to order using the “HF” suffix.

PropertyValue
Voltage Rating (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.1835
Resistance (Ω)
0.038
Body
Advanced High Temperature Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
PR
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction.
  • Product is compatible with lead-free solders and higher temperature profiles.
  • Current ratings available up to 7A. If a 7A fuse is required please see the 429 series.
  • High performance materials provide improved performance in elevated ambient temperature applications.
  • Product is marked on top surface with code to allow amperage-rating identification without testing.
  • Low profile for height sensitive applications.
  • Flat top surface for pick-and-place operations.
  • Element covering material is resistant to industry standard cleaning operations.
  • Mounting pad and electrical performance is identical to Littelfuse 429 and 433 Series products.
  • Alloy element ensures superior inrush withstand (I2t) over ceramic or glass 1206 chip fuses

04661.75 Applications

Highlights Section

  • Cell phones
  • Battery packs
  • Digital cameras
  • DVD players
  • Hard disk drives

04661.75 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04661.75NRFUSE 63V FA LEAD FREE SLIM 1206 1.75ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_04661.75NRPdf IconREACH_SVHC Declaration (Contain)_04661.75NRContainsNoPdf IconIPC_466xxx
04661.75NRHFFUSE 63V FA HALOGEN FREE SLIM 1206 1.75ARoHS4/4/2008Pb-Free4/4/2008Pdf IconCoC_RoHS10_04661.75NRHFPdf IconREACH_SVHC Declaration (Contain)_04661.75NRHFContainsYes4/4/2008Pdf IconIPC_466xxx_HF_Series

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.