background-waves

0467.375

Product Status| Activei

0467.375

FUSE 32V V/FA HALOGEN FREE 0603 .375A | Series: 467
info

The 467 Series Fast-Acting SMF is an ultra small (0603
size) thin-film device designed for secondary protection
of circuits used in space constrained applications such
as hand-held portable electronic devices.This series
is 100% lead-free and meets the requirements of the
RoHS directive. New Halogen-Free 467 Series fuses are
available–to order use the “HF” suffix. See Part Numbering
section for additional information..

PropertyValue
Maximum DC Voltage (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.0035
Resistance (Ω)
0.3
Body
Advanced High Temperature Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
MR
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
50
Interrupt Voltage
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction
  • Product is compatible with lead-free solders and higher temperature profiles
  • High performance materials provide improved performance in elevated ambient temperature applications
  • Product is marked on top surface with code to allow amperage-rating identification without testing
  • Low profile for height sensitive applications
  • Flat top surface for pick-and-place operations
  • Element-covering material is resistant to industry standard cleaning operations
  • Mounting pad and electrical performance are identical to Littelfuse 431 and 434 Series products
  • Alloy-element ensures superior inrush withstand (I2t) over ceramic or glass 0603 fuses

0467.375 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0467.375NRFUSE 32V V/FA LEAD FREE SLIM 0603 .375ARoHS4/23/2003Pb-Free4/23/2003Pdf IconCoC_RoHS10_0467.375NRPdf IconREACH_SVHC Declaration (Contain)_0467.375NRContainsNo
0467.375NRHFFUSE 32V V/FA HALOGEN FREE 0603 .375ARoHS4/23/2003Pb-Free4/23/2003Pdf IconCoC_RoHS10_0467.375NRHFPdf IconREACH_SVHC Declaration (Contain)_0467.375NRHFContainsYes4/23/2003Pdf IconIPC_467_HF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.