background-waves

0468002.

Product Status| Activei

0468002.

SLIMLINE LEAD-FREE 1206 SLO-BLO 2A | Series: 468
info

The 468 Series Time-Lag (Slo-Blo®) SMF is a small (1206
size) thin-film device designed for secondary protection
of circuits used in space constrained applications such as
hand-held portable electronic devices.
This series is 100% lead-free and meets the requirements
of the RoHS directive. New Halogen-Free 468 Series
fuses are available–to order use the “HF” suffix. See Part
Numbering section for additional information.

PropertyValue
Maximum DC Voltage (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.506
Resistance (Ω)
0.0325
Body
Epoxy Substrate
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
35
Terminations
100% Tin
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction.
  • Product is compatible with lead-free solders and higher temperature profiles.
  • Time delay feature withstands high in-rush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.

0468002. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0468002.NRSLIMLINE LEAD-FREE 1206 SLO-BLO 2ARoHS2/19/2004Pb-Free2/19/2004Pdf IconCoC_RoHS10_0468002.NRPdf IconREACH_SVHC Declaration (Contain)_0468002.NRContainsNoPdf IconIPC_468xxx_Series

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.