background-waves

0469005.

Product Status| Obsoletei

0469005.

FUSE 32V 1206 SB 5A | Series: 469
info
This 469 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse series designed specifically to provide over-current protection to circuits that operate under high working ambient temperatures up to 150°C.

The general design ensures excellent temperature stability and performance reliability.

The high I2t values which is typical in the Littelfuse Ceramic fuse family, ensure high inrush current withstand capability.

PropertyValue
Maximum DC Voltage (V)
32
Nominal Melting I2T (A2sec)
5.62
Resistance (Ω)
0.033
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
Terminal Strength
IEC 60127-4
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
60
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55°C to +150°C
  • 100% Lead-free, Halogen-free and RoHS compliant
  • Suitable for both leaded and lead-free reflow/wave soldering

0469005. Applications

Highlights Section

  • LCD Displays
  • Servers
  • Notebook Computers
  • Printers
  • Scanners
  • Data Modems
  • Gaming Consoles

0469005. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0469005.WRFUSE 32V 1206 SB 5ARoHS2/26/2009Pb-Free2/26/2009Pdf IconCoC_RoHS10_0469005.WRPdf IconREACH211_Declaration_0469005.WRDoes Not ContainNoPdf IconIPC_0469005.WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.