background-waves

0493005.

Product Status| Obsoletei

0493005.

PROTECTOR 1206 THIN-FILM 24V 5A | Series: 493
info
PropertyValue
Maximum DC Voltage (V)
24
Maximum AC Voltage (V)
24
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
24
interrupt Amperage (A) - 2
35
Interrupt Voltage
24
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
35
Moisture Resistance
MIL-STD-202 Method 106G

0493005. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0493005.NRPROTECTOR 1206 THIN-FILM 24V 5ARoHS1/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.