background-waves

0806040.WR

Product Status| Activei

0806040.WR

FUSE 36V HIGH CURRENT 1206 FA 40A | Series: 806
The 0806040.WR fuse is designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150 °C. Its generic design ensures excellent temperature stability and performance reliability. The high I2t values, typical of the Littelfuse Ceramic Fuse family, ensure high inrush current withstand capability.
PropertyValue
Ampere Rating (A)
40
Maximum DC Voltage (V)
36
Resistance (Ω)
0.0013
Interrupting Rating
200A @ 36VDC
Body
Ceramic
Marking Code
40
Opening
Fast-Acting (F)
Operating Temperature Max (°C)
150
Fusing Characteristic 100%
4
Mount Method
Surface Mount
Humidity
MIL-STD-202F Method 103B Condition D
Operating Temperature Min (°C)
-55
Terminal Strength
IEC 60127-4
Packaging Code
WR
Interrupt Voltage Type ACDC - 1
DC
Breaking Capacity VDC
200A@36
Interrupt Current Max
200A
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Designed to provide overcurrent protection in high-current voltage regulator module (VRM) applications
  • 100% lead-free, RoHS-compliant and halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • Maximum operating temperature up to 150º C
  • High current ratings in small size
  • High performance materials provide improved performance in elevated ambient temperature application
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

0806040.WR Applications

Highlights Section

  • Voltage regulator module (VRM) equipment
  • Notebook PC
  • Dc-dc converter
  • Power tool
  • Servers
  • Telecom switch

0806040.WR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0806040.WRFUSE 36V HIGH CURRENT 1206 FA 40APdf IconCoC_RoHS10_0806040.WRPdf IconREACH_SVHC Declaration_0806040.WRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.