background-waves

KLSR125

Product Status| Activei

KLSR125

FUS 600V F/A CLASS RK1 125A | Series: KLSR
info
KLSR series RK1 fuses were the earliest type of current-limiting fuse developed. Their single-element, silver link design enables them to provide fast-acting overload and short-circuit protection. When used to protect inductive loads such as motors, solenoids, and transformers, KLSR series fuses must be greatly oversized to prevent opening the fuses on harmless inrush currents. In such applications, KLSR series fuses may only provide short-circuit protection.

We recommend using POWR-PRO™ LLNRK/LLSRK series RK1, dual-element, time-delay fuses in all new applications requiring the current-limiting ability of UL Class RK1 fuses, or in existing applications where fast-acting RK1 or RK5 fuses have been opening on harmless system surges such as motor starting currents.

Safety:
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Stops damaging short-circuit current faster than any mechanical protective device.
  • Fast-acting — Provides fast-acting protection to equipment such as variable speed drives, rectifiers and other equipment containing surge-sensitive components.
Longer Equipment Life:
  • Current-limiting design reduces damage to equipment caused by heating and magnetic effects of short-circuit currents.
Economical:
  • Extremely current-limiting — often permits use of readily available, less costly equipment.
  • Used as input or output fuses for surge-sensitive components, such as variable speed drives and rectifiers, fast acting KLNR/KLSR fuses may prevent opening of expensive semiconductor fuses protecting individual components.
Easy to Use:
  • 200,000 A.I.R. rating minimizes need for short circuit calculations.
Dimensions:
  • Refer to FLNR for KLNR dimensions and FLSR for KLSR dimensions.
PropertyValue
Current Rating (Continuous) in Amps
125
Interrupting Rating
20 kA @ 300 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Knife-Blade
Family style
Current Limiting
Fuse Class
Class RK1
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
600
interrupt Voltage (V) -2
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFR60200 Series

KLSR125 Applications

Highlights Section

  • Resistance heaters
  • Lighting circuits
  • Noninductive loads
  • Increase molded case circuit breaker load center and panelboard interrupting ratings up to 200 kA with Littelfuse Class RK1 fuses.

KLSR125 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KLSR125.XFUS 600V F/A CLASS RK1 125A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.