background-waves

JLLS100P

Product Status| Activei

JLLS100P

FUS 600V F/A CLASS T 100A PLTD | Series: JLLS
info

Space-saving Class T fuses are the most compact fuses available in ratings above 30 amperes — less than one-third the size of comparable Class R fuses. When rated in accordance with the NEC, Class T fuses provide fast-acting overload and short circuit protection for non-inductive circuits and equipment. Used in inductive circuits, the ampere rating of Class T fuses must be increased to prevent opening on inrush currents. In such instances, Class T fuses may provide only short circuit protection.

For motor and general purpose circuits where space is not critical, we recommend POWR-PRO™ JTD_ID Indicator series, LLNRK/LLSRK series, or FLSR_ID Indicator series.

Space Saving:
  • Typical three-pole Class T fuse blocks require less than 50% of the panel area required for Class R fuse blocks. Switch enclosures, fuse pullouts, and other equipment using Class T fuses are often correspondingly more compact.
Safety:
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
  • Extremely current limiting — Stops damaging short circuit current faster than any mechanical protective device.
  • Fast-Acting — Provides fast-acting overload protection to equipment such as variable speed drives, rectifiers and other equipment containing surge-sensitive components.
Longer Equipment Life:
  • Current limiting design greatly reduces damage to equipment caused by heating and magnetic effects of short circuit currents.
Economical:
  • Extremely current limiting design often permits use of readily available, less costly equipment.
  • Used as input or output fuses for surge-sensitive components, such as variable speed drives and rectifiers, fast-acting Class T JLLS fuses may prevent opening of expensive semiconductor fuses protecting individual components.
PropertyValue
Current Rating (Continuous) in Amps
100
Interrupting Rating
20 kA @ 300 Vdc
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Maximum DC Voltage (V)
300
Size
Knife-Blade/Bolt-In
Family style
Current Limiting
Fuse Class
Class T
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
600
interrupt Voltage (V) -2
300
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFT60100 Series

JLLS100P Applications

Highlights Section

  • Protection of individual electric services and meters.
  • Main switches containing Class T fuses may be used to provide compact protection for meter stacks.
  • Increase molded case circuit breaker load center and panelboard interrupting ratings with series-rated Littelfuse Class T fuses
  • Series ratings up to 200 kA are available.

JLLS100P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
JLLS100.VXPFUS 600V F/A CLASS T 100A PLTD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.