background-waves

LDFJ125

Product Status| Activei

LDFJ125

FUS 600V H/S CLASS J 125A | Series: LDFJ
info

LDFJ125 is a Class J fuse with an ampere rating of 125.

PropertyValue
Current Rating (Continuous) in Amps
125
Interrupting Rating
200 kA @ 600 Vac
Maximum AC Voltage (V)
600
Family style
Current Limiting
Fuse Class
Class J
Indicating
No
Interrupt Amperage
200000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
600

LDFJ125 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LDFJ125.VFUS 600V H/S CLASS J 125ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.