The BLN Series 250 V ac fast-acting fuses provide low-cost overcurrent protection for military applications and control circuits. They supplement the primary branch-circuit fuse or breaker to provide additional backup protection. These fuses also have the capability to limit currents with fast-acting reliability.
10x38 mm size
Fast-acting
Fiber body
POWR-GARD® technology
Common dimensions used in a variety of control circuit applications
Provides fast short-circuit response within the interrupting rating
Cost effective materials provide a lower cost alternative for supplemental circuit protection