background-waves

Series: LRD

LRD Series - Strap Type Polymer PTC 15V / 20V
Product Status| Activei
info

The LRD product series are designed to reduce the device’s resistance at the same hold current rating. The smaller thermal mass of these devices also provide benefit of faster trip time and increase the battery safety level. The LRD devices are ideally suited for battery packs used for portable computer and camcorder applications

LRD Parts

FiltersFilters

Series: LRD Resources