background-waves

VTP170SSF

Product Status| Activei

VTP170SSF

VTP170SSF | Series: PPTC VTP
info

Littelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The low trip temperature and broad range of hold current ratings combined with a broad range of form-factors and high current interrupt capability are a unique combination for the VTP series.

PropertyValue
IH (A)
1.7
Trip Current (A)
3.4
Max Voltage Rating (V)
16
Max Fault Current Rating (A)
100
PDMAX (W)
1.4
RMIN (Ω)
0.03
R1max (Ω)
0.105
Max Time to Trip Time (Sec)
5
RTYP (Ω)
0.041
Activation Temperature (Typical) (°C)
90
Interrupt Current Max
100
Max Operating Temperature (°C)
Not Applicable
  • Low trip temperature
  • Current ratings from 1.1 A to 2.1 A
  • Voltage ratings from 16V
  • Safely interrupt high fault current
  • Low-resistance devices increase battery operating time
  • Halogen-free and RoHS compliant
  • Compatible with high-volume electronics assembly
  • UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-1

VTP170SSF Applications

Highlights Section

  • Rechargeable batteries for mobile devices
  • Video game controller
  • Electronic tooth brush
  • Battery-powerd shaver
  • Portable medical devices

VTP170SSF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
A33463-000VTP170SSFRoHS8/24/2017Pb-Free8/24/2017Yes8/24/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.