background-waves

Series: SRP

15/30 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature
Product Status| Activei
info

Littelfuse PolySwitch, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The high trip temperature, broad range of hold current ratings, and highest voltage ratings available, combined with automotive qualifications are a unique combination for the SRP series.

  • Qualified to AEC-Q200 for automotive applications
  • Current ratings from 1.2A to 4.2A
  • Voltage ratings from 15V to 20V
  • Fast time-to-trip
  • Low-resistance devices increase battery operating time
  • RoHS compliant and Halogen free
  • Compatible with high-volume electronics assembly
  • UL Recognized to UL 1434 CSA Certified to CSA TIL No. CA-3A TUV Certified to EN 60730-1

SRP Parts

FiltersFilters

SRP Applications

Highlights Section

  • Rechargeable batteries for mobile devices
  • E-call systems
  • Vacuum cleaner
  • Power tools
  • Portable medical devices

Series: SRP Resources